Embedded system developers seek a solution that delivers top-notch performance, precise real-time control and a versatile suite of development tools to enhance and streamline their development endeavors. Our dsPIC33A DSCs are meticulously crafted to cater to these demands and enable you to achieve your design objectives.
The dsPIC33A family of DSCs with low latency responsiveness is designed for high-performance and real-time precision control applications. These DSCs combine the advantages of MCUs with the signal processing capabilities of Digital Signal Processors (DSPs), making them suitable for a wide variety of applications that require quick control loop computations using multiple sensor inputs.
Our functional safety compliant/ready dsPIC33A DSCs offer a variety of integrated hardware safety features that help you develop safety-critical applications to meet the ISO 26262 (ASIL B), IEC 61508 (SIL 2) and IEC 60730 (Class B) functional safety requirements. These functional safety-compliant devices follow a certified development process based on the ISO 26262 and IEC 61508 standards.
For more information on the dsPIC33A Functional Safety program, contact your local Microchip sales office.
Our dsPIC33A Digital Signal Controllers (DSCs) come with advanced security features, including device locking and configurable Flash protection regions for Immutable Root of Trust (IRT) and access control. These features allow you to implement scalable protection measures in your embedded applications as your security needs evolve. Additionally, some dsPIC33A device families are equipped with crypto accelerators to enhance the performance of cryptographic algorithms. The cryptographic accelerator supports:
These hardware security features enable the implementation of a variety of security use cases, including:
Refer to the data sheet of your selected dsPIC33A DSC for additional information about the security features.
The real-time performance dsPIC33A DSCs enable implementing complex algorithms that enhance energy efficiency for optimal power utilization in your design for sustained performance.
To optimize costs and minimize board space, dsPIC33A DSCs integrate an expansive array of advanced analog and digital peripherals.
By enabling the execution of multiple functions in a single MCU through low-latency responsiveness, accelerated mathematical operations and real-time control capabilities, dsPIC33A DSCs provide a unified and high-integration platform operation and help tackle increasing software complexity.
dsPIC33A DSCs incorporate advanced hardware safety and security features and a comprehensive ecosystem to provide your target level of protection and reliability. These DSCs include next‑generation security features with support for post‑quantum cryptography.
Are you worried about the increased design complexity and developmental costs of meeting higher safety standards? Our application note discusses how to use the decomposition method when creating an ASIL D/SIL 3 E-Fuse application to reduce software development effort (equivalent to implementing ASIL B/SIL 2 twice), deliver substantial cost savings and provide scalability. Explore the benefits of this modular solution and simplify the development of your next higher safety compliance design.
Accelerate your complex, real-time embedded designs with our comprehensive ecosystem support for the dsPIC33A DSCs.
The Curiosity Platform Development Board (EV74H48A) is a full-featured development and demonstration platform enabling customers to explore the capabilities of the dsPIC33A Digital Signal Controller (DSC) family and also the PIC32A MCU family. The board operation requires the insertion of a 120-pin General Purpose Dual In-Line Module (DIM) containing a dsPIC33A DSC device or a PIC32A MCU device.
The Motor Control System (MCS) Development Tool Ecosystem enables rapid prototyping of motor control designs using the dsPIC® DSCs, SAM, PIC32MK, PIC32MC and PIC32C MCUs. The MCS Development Tools consist of modular and interchangeable inverter boards, controller boards (Dual In-Line Modules or DIMs) and expansion boards. DIMs and expansion boards must be purchased separately, see the links for the MC DIMs below. The MCLV-48V-300W Inverter Board is targeted to drive a low-voltage (12-48V) three-phase Permanent Magnet Synchronous Motor (PMSM) or Brushless DC (BLDC) motor up to 25A RMS continuous per phase at 25°C.
The Digital Power Development Board is a demonstration board that provides the user a flexible measurement platform for all compatible Microchip dsPIC33’s Digital Power Plug-In Modules (DP PIMs).
This cost-effective board facilitates easy evaluation and adoption of 32-bit dsPIC33A Digital Signal Controllers. It features the high-performance dsPIC33AK512MPS506 DSC with 200 MHz 32-bit CPU, DP-FPU, up to 40 Msps 12-bit Analog-to-Digital Converters (ADCs and several high-performance analog and digital peripherals).
MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.
The MPLAB XC-DSC C Compiler is a full-featured, optimizing compiler that translates standard ANSI C programs into Digital Signal Controller (DSC) device assembly language sources. This compiler also supports many command-line options and language extensions that allow full access to the DSC device hardware capabilities and gives users fine control of the compiler code generator.
MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.
MPLAB Tools for VS Code are a set of extensions that integrate the MPLAB development ecosystem with VS Code, offering a seamless and efficient environment for developing designs based on Microchip devices.
Live Chat